??
CAD model selection
K0412.1006
HELP_VARIABLE
Company
KIPP
Description
K0412 - Reducing bushings
Bill of material
K0412.1006
BESTKIPP
Order No.
K0412.1006
A
Length
2.5 mm
D
diameter
10 mm
D1
diameter
6 mm
D2
diameter
3.2 mm
L
Length
14 mm
GEW
Approx. weight
0.0061 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73269086
EAN
EAN-Nr. Kipp
4059245175826
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions